PMP20489

High Density 12Vin 0.8V 200A & 3.3V 75A POL Reference Design

PMP20489

Design files

Overview

The TPS53679-based reference design provides a single IC for control of two multi-phase outputs with up to 6 phases on main output and up to 2 phases on channel 2; up to 7 phases in all.  Multi-phase also allows output ripple cancellation and effective higher bandwidth control for a given switching frequency. The PMP20489 reference design shows a high current five phase plus two phase application and two on board dynamic loads. The test report focuses on thermal performance, dynamic response and efficiency.

Features
  • Complete high current 5 plus 2 phases DC/DC converters with high speed contol for POL applications
  • Loop compensation set by GUI
  • High current power stages with grounded cooling pads
  • Rich text interface including a self-contained high-speed dynamic test load and a signal generator driven dynamic test load
  • Schematic, BOM, layout and test report focusiing on efficiency, temperature rise and dynamic load performance
Output voltage options PMP20489.1 PMP20489.2
Vin (Min) (V) 4.5 10.8
Vin (Max) (V) 13.2 13.2
Vout (Nom) (V) .8 3.3
Iout (Max) (A) 200 75
Output Power (W) 160 247.5
Isolated/Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC
Topology Buck- Multiphase Buck- Multiphase
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDS7.PDF (3029 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRTC2.PDF (492 KB)

Detailed overview of design layout for component placement

TIDRTC1.PDF (41 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRTC4.ZIP (2797 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDY8.ZIP (1705 KB)

Design file that contains information on physical board layer of design PCB

TIDRTC3.PDF (5671 KB)

PCB layer plot file used for generating PCB design layout

TIDRTC0.PDF (523 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS621633V-17V 1A Step-Down Converters with DCS-Control™

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS732250mA high-accuracy, ultra-low-dropout voltage regulator with reverse current protection and enable

Data sheet: PDF | HTML
Si power stages

CSD95490Q5MC75A Synchronous Buck NexFET™ Smart Power Stage with DualCool Package

Data sheet: PDF | HTML
DC/DC controllers

TPS53679Dual-Channel 6+1/5+2 VR13 D-CAP+™ Step-Down Multiphase Controller With NVM and PMBus

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP20489 Test Results Nov 3, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos