PMP20396

400V Input, 50W Output Multiple-Output Bias Supply Reference Design

PMP20396

Design files

Overview

PMP20396 is a multiple-output isolated bias supply reference design. With 100V or above input voltage, this design can provide maximum 2W output power. With 300V or above input voltage, this design can provide maximum 50W output power. Four different outputs are provided in this design - 5V/500mA and 12V/50mA at primary side and 5V/700mA and 12V/4000mA at secondary side. Peak 90% efficiency is achieved in this design.

Features
  • 2W maximum output power with 100V or 400V input
  • 50W maximum output power with 300V to 400V input
  • 90% peak efficiency
  • Multiple-output - 5V/500mA, 12V/50mA at primary, 5V/700mA, 12V/4000mA at secondary
Output voltage options PMP20396.1 PMP20396.2 PMP20396.3 PMP20396.4
Vin (Min) (V) 100 6 13 13
Vin (Max) (V) 400 17 35 35
Vout (Nom) (V) 12 5 5 12
Iout (Max) (A) 4 .7 .5 .05
Output Power (W) 48 3.5 2.5 .6
Isolated/Non-Isolated Isolated Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC DC DC
Topology Flyback- DCM Buck- Synchronous Buck- Synchronous Linear Regulator
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUE17.PDF (2471 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRUM8.PDF (172 KB)

Detailed overview of design layout for component placement

TIDRUM7.PDF (136 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRUN0.ZIP (858 KB)

Files used for 3D models or 2D drawings of IC components

TIDCE95.ZIP (1801 KB)

Design file that contains information on physical board layer of design PCB

TIDRUM9.PDF (912 KB)

PCB layer plot file used for generating PCB design layout

TIDRUM6.PDF (174 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

MOSFETs

CSD19502Q5B80-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 4.1 mOhm

Data sheet: PDF | HTML
AC/DC controllers

UCC28740Constant-Voltage, Constant-Current (CVCC) Flyback controller with Secondary Side Regulation (SSR)

Data sheet: PDF | HTML
Shunt voltage references

LM4312%, 1%, or 0.5% accuracy, adjustable precision Zener shunt regulator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LM3171.5-A, 40-V, adjustable linear voltage regulator

Data sheet: PDF | HTML
AC/DC controllers

UCC24636Synchronous rectifier controller With Ultra-Low Standby current

Data sheet: PDF | HTML
DC/DC converters

TPS62160-Q13V-17V 1A Automotive Step-Down Converters in 2x2SON

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP20396 Test Results Dec 12, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos