PMP20330

5.5W Dual Output Industrial Isolated Flybuck Reference Design

PMP20330

Design files

Overview

PMP20330 is an isolated Flybuck converter utilizing the LM5160 for industrial applications. This design has a minimum operating input voltage of 18V and a maximum input voltage of 31V. The design is capable of sourcing 1A continuous current at 3.3Vout, and 0.5A continuous current at 5Vout. Switching frequency is set to 200kHz. A Wurth transformer 750316561 is used for this design.

Features
  • 18V to 31Vin, 7.35V primary output, secondary outputs: +3.3V @ 1A, +5V @ 0.5A – IC capable of 4.5V to 65V input
  • Primary side regulation without opto, good regulation, within +/-5%
  • No loop compensation required/fast transient response
  • Low BOM count and cost, compact solution size
  • No RC snubber at primary winding
Output voltage options PMP20330.1 PMP20330.2
Vin (Min) (V) 18 18
Vin (Max) (V) 31 31
Vout (Nom) (V) 3.3 5
Iout (Max) (A) 1 .5
Output Power (W) 3.3 2.5
Isolated/Non-Isolated Isolated Isolated
Input Type DC DC
Topology FlyBuck FlyBuck
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCW6.PDF (1003 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRPS3.PDF (101 KB)

Detailed overview of design layout for component placement

TIDRPS2.PDF (115 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRPS5.ZIP (383 KB)

Files used for 3D models or 2D drawings of IC components

TIDCD59.ZIP (316 KB)

Design file that contains information on physical board layer of design PCB

TIDRPS4.PDF (620 KB)

PCB layer plot file used for generating PCB design layout

TIDRPS1.PDF (263 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

LM5160-Q1Wide Input 65V, 2A Synchronous Buck / Fly-Buck™ Converter

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP20330 Test Results Feb 8, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.