PMP20327

Variable Outputs 2-Cell Battery 200W Heater Element Power Stage Buck Boost Reference Design

PMP20327

Design files

Overview

PMP20327 is a synchronous 4-switch buck-boost converter which utilizes the LM5175 controller as a heater element power stage in applications such as E-Cigarettes. The output voltage can be selected from 1V to 10V at 20A to 45A using a trim resistor at the FB pin with a 0.2V to 3.1V bias voltage. This design also uses a non-sync boost regulator LMR62014 to provide the bias power for LM5175 during low Vin operation. The LM5175 pulse-by-pulse current limiting is inherent in the current-mode controller. The board includes enable, synchronization and power good functions. This design supports resistive heating element ranging from 0.1Ω to 0.5Ω to support various 200W operating conditions.

Features
  • 6V to 8.6V in, output 1V to 10V @ 20A to 45A
  • LM5175 Buck-Boost controller to achieve over 90% efficiency over entire operating conditions
  • Compact size, slim form factor, suitable for low-power applications
  • Solution Size: 26mm x 57mm
  • 98% peak efficiency


Output voltage options PMP20327.1 PMP20327.2 PMP20327.3 PMP20327.4 PMP20327.5
Vin (Min) (V) 6 6 6 6 6
Vin (Max) (V) 8.6 8.6 8.6 8.6 8.6
Vout (Nom) (V) 4.47 6.32 7.75 8.94 10
Iout (Max) (A) 45 32 26 22.5 20
Output Power (W) 201.15 202.24 201.5 201.15 200
Isolated/Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC DC DC DC
Topology Buck Boost- 4 Switch Buck Boost- 4 Switch Buck Boost- 4 Switch Buck Boost- 4 Switch Buck Boost- 4 Switch
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUC36C.PDF (3707 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRMZ2.PDF (150 KB)

Detailed overview of design layout for component placement

TIDRMZ1.PDF (124 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRMZ4.ZIP (510 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCH0.ZIP (371 KB)

Design file that contains information on physical board layer of design PCB

TIDRMZ3.PDF (1277 KB)

PCB layer plot file used for generating PCB design layout

TIDRMZ0.PDF (362 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

LM517542V Wide Vin 4-Switch Synchronous Buck-Boost Controller

Data sheet: PDF | HTML
DC/DC converters

LMR62014SIMPLE SWITCHER® 2.7V to 14V, 1.4A Step-Up Regulator in SOT-23 Package

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Variable Outputs 2-Cell Battery 200W Heater Element Power Stage Reference Design (Rev. C) Nov 4, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos