PMP20220

Class 4 high efficiency PoE flyback-synchronous converter (5V/3A) reference design

PMP20220

Design files

Overview

This reference design utilizes the TPS23751 combination PoE PD controller and PWM controller, saving cost and size.  The synchronous flyback converter provides high efficiency for PoE applications such as wireless access points and IP phones.  The PoE PD can also supply up to 10W of primary power for auxiliary circuits.

Features
  • High efficiency (88% at 3A load)
  • 1500Vrms isolation
  • Optional 10W primary power for auxiliary circuits
Output voltage options PMP20220.1
Vin (Min) (V) 42.5
Vin (Max) (V) 57
Vout (Nom) (V) 5
Iout (Max) (A) 3
Output Power (W) 15
Isolated/Non-Isolated Isolated
Input Type DC
Topology Flyback- Synchronous^POE
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDD7.PDF (1041 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRRT3A.PDF (162 KB)

Detailed overview of design layout for component placement

TIDRRT2A.PDF (38 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRRT5A.ZIP (879 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDN0A.ZIP (781 KB)

Design file that contains information on physical board layer of design PCB

TIDCDM9A.ZIP (459 KB)

Design file that contains information on physical board layer of design PCB

TIDRRT4A.PDF (755 KB)

PCB layer plot file used for generating PCB design layout

TIDRRT1A.PDF (207 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

MOSFETs

CSD17579Q3A30-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 14.2 mOhm

Data sheet: PDF | HTML
Powered devices

TPS23751IEEE 802.3at PoE interface with flyback DC-DC controller

Data sheet: PDF | HTML
Shunt voltage references

TLV431A1% accuracy, low-voltage, adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP20220 Test Results Jul 12, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos