PMP20176

4 Phase, 140 A Reference Design for Intel Stratix 10 GX FPGAs

PMP20176

Design files

Overview

This reference design focuses on providing a compact, high-performance, multiphase solution suitable for powering Intel® Stratix® 10 GX field-programmable gate arrays (FPGAs) with a specific focus on the SG2800-I1V variant. Integrated PMBus™ allows for easy output voltage setting and telemetry of key design parameters. The design enables programming, configuration, Smart VID adjustment, and control of the power supply, while providing monitoring of input and output voltage, current, power, and temperature. TI's Fusion Digital Power™ Designer is used for programming, monitoring, validation, and characterization of the FPGA power design.

Features
  • 4-phase power supply 0.9V/140A Stratix 10 GX
  • PMBus programming of Vout, and Voltage Margining for Arria Smart VID, 10mV per step
  • PMBus monitoring of Input/Output Voltage, Current, Power, and Temperature
  • 90% efficiency at 12VIN, 0.9V/60A
Output voltage options PMP20176.1
Vin (Min) (V) 10.8
Vin (Max) (V) 13.2
Vout (Nom) (V) .9
Iout (Max) (A) 140
Output Power (W) 126
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Multiphase^Buck- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUD48B.PDF (11059 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRS25.PDF (312 KB)

Detailed overview of design layout for component placement

TIDRS24.PDF (296 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRS27.ZIP (501 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDP0.ZIP (501 KB)

Design file that contains information on physical board layer of design PCB

TIDRS26.PDF (2078 KB)

PCB layer plot file used for generating PCB design layout

TIDRS23.PDF (557 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Low-side drivers

UCC27324Non-inverting 4-A/4-A dual-channel low side gate driver

Data sheet: PDF | HTML
Si power stages

CSD95472Q5MC20 V 60 A SON 5 x 6 mm DualCool synchronous buck NexFET™ power stage

Data sheet: PDF | HTML
DC/DC converters

TPS621633V-17V 1A Step-Down Converters with DCS-Control™

Data sheet: PDF | HTML
DC/DC controllers

TPS536474-Phase, D-CAP+TM Step-Down Buck Controller with NVM and PMBus Interface for ASIC

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 4-Phase, 140-A Reference Design for Intel® Stratix® 10 GX FPGAs Using TPS53647 (Rev. B) Oct 23, 2018

Related design resources

Software development

APPLICATION SOFTWARE & FRAMEWORK
FUSION_DIGITAL_POWER_DESIGNER Digital Power Software

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos