PMP15040

PMP15040

Design files

Overview

This reference design provides an example of how to power FPGAs, ASICs, or MCUs in industrial sensor applications when space-constraints are a primary concern. The wide 6-V to 60-V input voltage range and the use of ultra-small and highly efficient DC/DC converters makes the design well suited for applications like industrial sensors, field transmitters, motor drives, and PLC modules. The output voltages are adjustable and can be adapted to the specific needs of the user.

Features
  • Operates Over a Wide Input Voltage From 6 V to 60 V With Transient Protection up to 66 V
  • Small Solution Size (8.3-mm x 10-mm)
  • Output Rail: 5-V at 600 mA
  • Scalable for Industrial Power Supplies 
  • Peak System Efficiency > 90%
Output voltage options PMP15040.1 PMP15040.2
Vin (Min) (V) 6 6
Vin (Max) (V) 60 60
Vout (Nom) (V) 5 1.5
Iout (Max) (A) .3 1
Output Power (W) 1.5 1.5
Isolated/Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC
Topology Buck- Synchronous Buck- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDQ2A.PDF (3831 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRWJ1.PDF (63 KB)

Detailed overview of design layout for component placement

TIDRWJ0.PDF (53 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRWJ2.ZIP (996 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEQ5.ZIP (193 KB)

Design file that contains information on physical board layer of design PCB

TIDRWJ3.PDF (198 KB)

PCB layer plot file used for generating PCB design layout

TIDRWI9.PDF (107 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LMR360064.2-V to 60-V, 0.6-A ultra-small synchronous step-down converter

Data sheet: PDF | HTML
DC/DC converters

LMR360154.2-V to 60-V, 1.5-A ultra-small synchronous step-down converter

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Wide Vin Power Supply Reference Design for Size-Constraint Industrial Sensors (Rev. A) Oct 18, 2018

Related design resources

Reference designs

REFERENCE DESIGN
PMP15039 Two-Stage Power Supply Reference Design for Field Transmitters

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos