PMP15035

1000-W, Bidirectional, 12-V to 12-V Converter Reference Design

PMP15035

Design files

Overview

This reference design is a dual-channel, bidirectional converter suitable for 12-V to 12-V, dual-battery system, automotive applications. This reference design has a wide input range (3 V to 40 V) and could give full load (1kW) in the input voltage from 9V to 18V by using two LM5170-Q1 controllers. The efficiency is up to 98% at Vin = 18V, Vout = 12V, Iout = 40A.

Features
  • Full load is up to 1-kW
  • A dual-channel, bidirectional converter
  • The efficiency is up to 98%
Output voltage options PMP15035.1
Vin (Min) (V) 3
Vin (Max) (V) 40
Vout (Nom) (V) 12
Iout (Max) (A) 3
Output Power (W) 36
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Other
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT004.PDF (1244 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRWN1.PDF (483 KB)

Detailed overview of design layout for component placement

TIDRWN0.PDF (309 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRWN3.ZIP (6128 KB)

Files used for 3D models or 2D drawings of IC components

TIDCER8.ZIP (1837 KB)

Design file that contains information on physical board layer of design PCB

TIDRWN2.PDF (4191 KB)

PCB layer plot file used for generating PCB design layout

TIDRWM9B.PDF (701 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Linear & low-dropout (LDO) regulators

TPS709150-mA, 30-V, ultra-low-IQ, low-dropout voltage regulator with reverse current protection and enable

Data sheet: PDF | HTML
Temperature switches

LM26LV±3°C 1.6V-5.5V Capable, factory preset trip point temperature switch with analog outpu

Data sheet: PDF | HTML
Shunt voltage references

LM4040-N100-ppm/°C precision micropower shunt voltage reference

Data sheet: PDF | HTML
NAND gates

SN74LV00A4-ch, 2-input, 2-V to 5.5-V NAND gates

Data sheet: PDF | HTML
DC/DC controllers

LM51183-75V Wide Vin, Current Mode Non-Synchronous Buck-Boost Controller

Data sheet: PDF | HTML
Shunt voltage references

LMV431B0.5%, low-voltage (1.24-V) adjustable precision shunt regulator

Data sheet: PDF
DC/DC controllers

LM5170-Q1Multiphase bidirectional current controller, AEC-Q100 qualified

Data sheet: PDF | HTML
General-purpose op amps

LM6142Dual, 24-V, 17-MHz, low-power operational amplifier

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 1000-W, Bidirectional, 12-V to 12-V Converter Reference Design Jul 2, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos