PMP15013

PMP15013

Design files

Overview

The PMP15013 reference design is a 5V/3A output power supply using the LMR16030 DC/DC buck regulator. This design uses a 4-layer board and is intended for industrial applications with a 24V input bus. LMR16030 is a 4.5V to 60V input, 3A output capable, and 200 kHz to 2.5MHz non-synchronous buck regulator. This reference design has an input voltage range of 18V to 36V, covering the widely-varying input voltage condition commonly seen in industrial applications with a loosely-regulated nominal 24V input voltage. The reference board includes an input EMI filter, and the layout is optimized for improved EMI performance on a 4-layer PCB. The board was tested to the CISPR-22 standard, and the conducted emissions (CE) and radiated emissions (RE) were in compliance with the CISPR-22 Class-B requirement with 10dB of margin.

Features
  • 18V to 36V Wide Vin, 5V/3A output, support 24V bus
  • In compliance with CISPR 22 Class B both conducted emissions and radiated emissions standard with 10dB+ margin
  • Peak current control, OCP function, inductor saturation protection
  • Ease of use
Output voltage options PMP15013.1
Vin (Min) (V) 18
Vin (Max) (V) 36
Vout (Nom) (V) 5
Iout (Max) (A) 3
Output Power (W) 15
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Non Sync
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBW0.PDF (1344 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRM24.PDF (748 KB)

Detailed overview of design layout for component placement

TIDRM23.PDF (95 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRM26.ZIP (16 KB)

Files used for 3D models or 2D drawings of IC components

TIDCC89.ZIP (167 KB)

Design file that contains information on physical board layer of design PCB

TIDRM25.PDF (2305 KB)

PCB layer plot file used for generating PCB design layout

TIDRM22.PDF (117 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LMR16030SIMPLE SWITCHER 60V, 3A Step-Down Converter with 40uA Iq

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP15013 Test Results May 31, 2016

Related design resources

Reference designs

REFERENCE DESIGN
PMP10604 EMI Optimized 2-layer 15W Power Supply for Automotive with CISPR 25 Class 5 Compliance

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos