PMP15011

Cascade Dual Charger Reference Design for 1S Li-Ion Battery Powered End Equipment

PMP15011

Design files

Overview

Smartphones and other handheld equipment with 3AHr+ 1S Li-Ion batteries require 3-A+ charger current for fast charging.  Parallel chargers allow for high charge currents, resulting in shorter charge times, while distributing the heat losses across the end equipment PCB, thereby preventing hotspots.  In cascade configuration, with PMID pin of master charger connected to VBUS of slave charger, input current limit management is handled through the master charger, thereby simplifying software development.  

Features
  • Master charger: provide system power, charging current, supplement mode, temperature profile and 2.4A USB on-the-go boost current in 4mm x 4mm QFN package
  • Slave charger: only provide extra fast charge current, up to 3A in 2.8mm x 2.5mm WCSP package
  • Innovative input source detection and current optimizer (ICO) with input dynamic power management (DPM)
  • Integrated 7-bit ADC for battery and adaptor monitoring
Output voltage options PMP15011.1
Vin (Min) (V) 4.5
Vin (Max) (V) 14
Vout (Nom) (V) 4.2
Iout (Max) (A) 5
Output Power (W) 21
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUC92.PDF (4995 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDROS6.PDF (489 KB)

Detailed overview of design layout for component placement

TIDROS5.PDF (68 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDROS8.ZIP (1185 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCX2.ZIP (625 KB)

Design file that contains information on physical board layer of design PCB

TIDROS7.PDF (1920 KB)

PCB layer plot file used for generating PCB design layout

TIDROS4.PDF (641 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Battery charger ICs

BQ25890I2C 1cell 5A buck battery charger Maxcharge™ tech for high input with D+/D-

Data sheet: PDF | HTML
Battery charger ICs

BQ25898CI2C 1cell 3A buck battery charger for Parallel Charging Applications

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Cascade Dual Charger Reference Design for 1S Li-Ion Battery-Powered Equipment Nov 3, 2016

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00590 Dual Battery Charger IC Reference Design (connected in Cascode Configuration)

Software development

APPLICATION SOFTWARE & FRAMEWORK
BQSTUDIO Battery Management Studio (bqStudio) Software

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos