PMP15004

PMP15004

Design files

Overview

This reference design showcases a small form factor LED driver (TPS92515HV-Q1) optimized to drive two LEDs for a fog light design. The buck topology is implemented as a direct-to-battery, single-stage LED driver which is simple and cost-effective lighting. Additional design flexibility includes analog and PWM dimming support as well as cycle-by-cycle current limit and integrated thermal shutdown protection. EMI filtering has been included and designed to meet CISPR-25 Class 3 conduction requirements.

Features
  • Optimized for fog lights and other small form-factor LED lighting applications
  • CISPR-25 tested EMI
  • Stays out of AM band
  • Analog and PWM dimming
  • Supports load dump up to 60 V
Output voltage options PMP15004.1
Vin (Min) (V) 6
Vin (Max) (V) 30
Vout (Nom) (V) 6
Iout (Max) (A) 1.25
Output Power (W) 7.5
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Integrated Switch
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUC94.PDF (8701 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRO47.PDF (130 KB)

Detailed overview of design layout for component placement

TIDRO46.PDF (70 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRO49.ZIP (363 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCR9.ZIP (214 KB)

Design file that contains information on physical board layer of design PCB

TIDRO48.PDF (429 KB)

PCB layer plot file used for generating PCB design layout

TIDRO45.PDF (178 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Automotive LED drivers

TPS92515-Q1 — 42-V automotive 2-A shunt-PWM dimmable LED driver with Integrated NFET and current calibration

Data sheet: PDF | HTML
Automotive LED drivers

TPS92515HV-Q1 — 65-V automotive 2-A shunt-PWM dimmable LED driver with Integrated NFET and current calibration

Data sheet: PDF | HTML
Illumination LED drivers

TPS92515 — 42-V 2-A LED driver with integrated NFET, high-side current sense, and shunt PWM dimming capable

Data sheet: PDF | HTML
Illumination LED drivers

TPS92515HV — 65-V 2-A LED driver with Integrated NFET, high-side current Sense, and Shunt PWM dimming Capable

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Test report 7.5-W, 1.25-A, Automotive Buck LED Driver With Analog and PWM Design Guide Oct 27, 2016
Technical article LED brightness adjustment: high-frequency PWM dimming PDF | HTML Aug 26, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos