PMP15003

Dimmable LED Driver Reference Design For Aftermarket Light Bars, Spot Lights, and Flood Lights

PMP15003

Design files

Overview

This in an automotive boost LED driver designed to drive an LED string of up to 34V at a maximum of 34W of output power. This solution as designed passes CISPR 25 class 3 EMC requirements and is capable of 10:1 analog dimming. High side current sensing allows one end of the LED string to be tied to system ground for ease of connections.

Features
  • CISPR 25 Class 3 compliant
  • 10:1 Analog dimming capable
  • High side current sense allows the LED string to connect directly to ground
  • Up to 34W output power
  • Low LED current ripple
Output voltage options PMP15003.1
Vin (Min) (V) 6
Vin (Max) (V) 20
Vout (Nom) (V) 34
Iout (Max) (A) 1
Output Power (W) 34
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Boost- Non Sync
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUC20A.PDF (7362 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRLR9.PDF (148 KB)

Detailed overview of design layout for component placement

TIDRLR8.PDF (75 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRLS1.ZIP (406 KB)

Files used for 3D models or 2D drawings of IC components

TIDCC67.ZIP (564 KB)

Design file that contains information on physical board layer of design PCB

TIDRLS0.PDF (860 KB)

PCB layer plot file used for generating PCB design layout

TIDRLR7.PDF (328 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Illumination LED drivers

TPS92691TPS92691 multi-topology LED driver with rail-to-rail current sense amplifier

Data sheet: PDF | HTML
Automotive LED drivers

TPS92691-Q1Automotive multi-topology LED driver with rail-to-rail current sense amplifier

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Test report Boost LED Driver for Automotive Aftermarket Lighting Design Guide (Rev. A) PDF | HTML Oct 18, 2016
Technical article Driving LEDs: topology matters PDF | HTML Feb 26, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos