PMP12082

PMP12082

Design files

Overview

The PMP12082 is a bias supply reference design with 3-phase input (80VAC~280VAC) and triple outputs - 7V/1.4A, 3.3V/500mA, and 3.3V/300mA. UCC28701 primary side regulation controller is applied for a Cascode-MOSFET flyback converter with dual output windings. One winding supplies 7V/1.4A output with TPS259261 current limiter and 3.3V/500mA with TPS560200 pos-regulated Buck converter stage.The other output winding supplies 3.3V/300mA through a TLV1117-33 LDO.

Features
  • 80VAC to 280VAC three-phase input, 7V/1.4A, 3.3V/500mA and 3.3V/300mA outputs
  • Allow two line drop - single phase AC input
  • Cascode flyback with primary side regulation controller
  • 2" x 5.4" board dimension
  • Test report available
Output voltage options PMP12082.1 PMP12082.2 PMP12082.3 PMP12082.4
Vin (Min) (V) 80 80 6 4
Vin (Max) (V) 288 288 8 6
Vout (Nom) (V) 7 5 3.3 3.3
Iout (Max) (A) 1.4 .3 .5 .3
Output Power (W) 9.8 1.5 1.65 .99
Isolated/Non-Isolated Isolated Isolated Non-Isolated Non-Isolated
Input Type AC AC DC DC
Topology Flyback- DCM Flyback- DCM Buck- Synchronous Linear Regulator
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCS5.PDF (2420 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRPD7.PDF (148 KB)

Detailed overview of design layout for component placement

TIDRPD6.PDF (144 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRPD9.ZIP (678 KB)

Files used for 3D models or 2D drawings of IC components

TIDCD23.ZIP (1121 KB)

Design file that contains information on physical board layer of design PCB

TIDRPD8.PDF (1001 KB)

PCB layer plot file used for generating PCB design layout

TIDRPD5.PDF (130 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC28701Constant-voltage, constant-current PWM with PSR, NTC option, and 0 mV cable compensation

Data sheet: PDF | HTML
DC/DC converters

TPS56020017V Input, 500mA Synchronous Step-Down Regulator in SOT-23 with Advanced Eco-Mode™

Data sheet: PDF | HTML
eFuses (integrated hot swaps)

TPS259264.5-V to 13.8-V, 30mΩ, 2-5A eFuse

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP12082 Test Results Dec 20, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos