PMP12072

Isolated 24VAC/DC Solid-State Relay Reference Design

PMP12072

Design files

Overview

This isolated, bi-directional, solid-state switch can control current flow into both AC and DC loads. Rated for 24VAC, it can switch loads up to approximately 1Arms/4Apeak.

Features
  • 24VAC/DC solid state relay replaces mechanical relay
  • Board size is approximately 35mm x 12mm
  • Controls current flow into both AC and DC loads
  • Higher current rating possible by simply replacing FETs
Output voltage options PMP12072.1
Vin (Min) (V) 1
Vin (Max) (V) 28
Vout (Nom) (V) 24
Iout (Max) (A) 4
Output Power (W) 96
Isolated/Non-Isolated Isolated
Input Type DC
Topology Other
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCH7.PDF (778 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRO95.PDF (46 KB)

Detailed overview of design layout for component placement

TIDRO94.PDF (90 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRO97.ZIP (11382 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCT0.ZIP (274 KB)

Design file that contains information on physical board layer of design PCB

TIDRO96.PDF (213 KB)

PCB layer plot file used for generating PCB design layout

TIDRO93.PDF (84 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

MOSFETs

CSD19538Q3A100-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 61 mOhm

Data sheet: PDF | HTML
AC/DC controllers

UCC28086Current mode push-pull PWM with prog. slope comp, 100µs soft start, 4.3/4.1 UVLO, -40°C to 85°C

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP12072 Test Results Oct 31, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.