PMP11753

PMP11753

Design files

Overview

A quasi-resonant primary-side regulated isolated Flyback is used to provide 24V industrial voltage at 1.9A average (2.5Apeak) on secondary side and 24V @ 300mA on primary side from an AC input voltage of 170Vac-264Vac. The converter does not employ any optocoupler and regulates both output voltages by sensing the auxiliary winding on primary side. Thanks to its own constant current capability, it is possible to parallel two or more power supplies.

Features
  • Simple isolated PSR Flyback topology makes paralleling power supplies possible
  • Compact solution supplies 60W peak with almost flat efficiency from 2.5W to 55W (80%...89%)
  • Opto-less topology increases the reliability of the power supply
  • Good output voltage regulation versus load: +/-2% at ambient temperature, +/-5% in the whole range
Output voltage options PMP11753.1 PMP11753.2
Vin (Min) (V) 170 170
Vin (Max) (V) 264 264
Vout (Nom) (V) 24 24
Iout (Max) (A) 2.5 .3
Output Power (W) 60 7.2
Isolated/Non-Isolated Isolated Isolated
Input Type AC AC
Topology Flyback- Quasi Resonant Flyback- Quasi Resonant
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBS8.PDF (987 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRLO3.PDF (954 KB)

Detailed overview of design layout for component placement

TIDRLO2.PDF (138 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRLO5.ZIP (811 KB)

Files used for 3D models or 2D drawings of IC components

TIDCC55.ZIP (40 KB)

Design file that contains information on physical board layer of design PCB

TIDRLO4.PDF (560 KB)

PCB layer plot file used for generating PCB design layout

TIDRLO1.PDF (310 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC28632 — High power Flyback controller with PSR and peak power mode

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP11753 Test Results May 5, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos