PMP11494

48V Input Synchronous Buck to 24V@12A (15A pk) Converter Reference Design

PMP11494

Design files

Overview

This synchronous buck converter operates over a 45V - 51V input range and delivers 24V @ 12A continuous (15A peak, 1 second). This converter is very efficient; achieving greater than 98% between 5.5A - 15A. The high efficiency helps reduce component temperature rise, improving operational life. Low output and input ripple voltage reduce conducted noise.

Features
  • Efficiency greater than 98%
  • High output power of 360W (24V @ 15A)
  • Low component temperature rise
  • Excellent transient response
Output voltage options PMP11494.1
Vin (Min) (V) 45
Vin (Max) (V) 51
Vout (Nom) (V) 24
Iout (Max) (A) 15
Output Power (W) 360
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBH5.PDF (1089 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRKH2.PDF (58 KB)

Detailed overview of design layout for component placement

TIDRKH1.PDF (128 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRKH4.ZIP (26133 KB)

Files used for 3D models or 2D drawings of IC components

TIDCBT6.ZIP (328 KB)

Design file that contains information on physical board layer of design PCB

TIDRKH3.PDF (319 KB)

PCB layer plot file used for generating PCB design layout

TIDRKH0.PDF (127 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

MOSFETs

CSD19532Q5B100-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 4.9 mOhm

Data sheet: PDF | HTML
AC/DC & DC/DC controllers (external FET)

TPS401704.5 V to 60 V Wide-Input Synchronous PWM Buck Controller

Data sheet: PDF | HTML
MOSFETs

CSD19534Q5A100-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 15.1 mOhm

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP11494 Test Results Feb 10, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.