PMP11414

Compact Digital Quad 4/4/2/2A Point-of-load Reference Design for Space Constrained Applications

PMP11414

Design files

Overview

The PMP11414 reference design features TPS65400 quad 4/4/2/2A output point-of-load in a tiny 0.65"x0.875" solution size (16.5mmx22.2mm). TPS65400 fully integrates four buck regulators into a small 7mmx7mm QFN package. It also has PMBus capability for flexible control and configuration.  The PMP11414 demonstrated high efficiency as well as intelligence for flexible margining and sequencing functions.

Features
  • 7V to 14V in, 1.2Vout @ 4A, 1.8V@4A, 2.5V@2A and 3.3V@2A
  • Total solution size: 0.65"x0.875" (16.5mmx22.2mm)
  • Peak efficiency 91%
  • Switching frequency 500kHz
  • PMBus enabled margining and sequencing
Output voltage options PMP11414.1 PMP11414.2 PMP11414.3 PMP11414.4
Vin (Min) (V) 7 7 7 7
Vin (Max) (V) 14 14 14 14
Vout (Nom) (V) 1.2 1.8 2.5 3.3
Iout (Max) (A) 4 4 2 2
Output Power (W) 4.8 7.2 5 6.6
Isolated/Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC DC DC
Topology Buck- Synchronous Buck- Synchronous Buck- Synchronous Buck- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBG0.PDF (3164 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRKE3.PDF (111 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRKE5.ZIP (186 KB)

Files used for 3D models or 2D drawings of IC components

TIDCBS9.ZIP (171 KB)

Design file that contains information on physical board layer of design PCB

TIDRKE4.PDF (367 KB)

PCB layer plot file used for generating PCB design layout

TIDRKE2.PDF (138 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

TPS654004.5 V to 18 V input, 4 A / 4 A / 2 A / 2 A synchronous quad converter with PMBus/I2C interface

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP11414 Test Results Jan 26, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.