PMP11329

Universal Line to 13 Volts at 4.6 Amps Power Supply Reference Design

PMP11329

Design files

Overview

Universal line to 13 volt at 60 watts power supply. This is a synchronous fly back operating in continuous conduction mode using TI's synchronous rectifier controller on the secondary.

Features
  • Universal line input
  • Synchronous rectification
  • Low cost
  • Low stand-by current
Output voltage options PMP11329.1
Vin (Min) (V) 90
Vin (Max) (V) 265
Vout (Nom) (V) 13
Iout (Max) (A) 4.6
Output Power (W) 59.8
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCI2.PDF (399 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDROB9.PDF (61 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCCT5.ZIP (533 KB)

Design file that contains information on physical board layer of design PCB

TIDROB8.PDF (123 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

MOSFETs

CSD19533Q5A100-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 9.5 mOhm

Data sheet: PDF | HTML
Shunt voltage references

TL431Adjustable precision shunt regulator

Data sheet: PDF | HTML
AC/DC & DC/DC controllers (external FET)

LM502130V, 1MHZ current mode PWM controller

Data sheet: PDF | HTML
AC/DC & DC/DC controllers (external FET)

UCC24630Synchronous rectifier controller With Ultra Low Standby current

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP11329 Test Results Oct 31, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.