PMP11303

PMP11303

Design files

Overview

PMP11303 is high-efficiency AC/DC power supply reference design with universal AC input and 25V/13.5A and 12V/1A outputs. LLC+PFC combo IC UCC29950 is applied for the main power stages with 25V/13.5A output while UCC28730 is applied for the auxiliary power with 12V/1A output. This design has low no load power comsumption (152mW@230VAC) and over 93% peak efficiency. This design also meet 80PLUS Gold requirement for 115VAC Internal power supplies.

Features
  • Conduction EMI test results included
  • Meet 80PLUS Gold for 115VAC internal power supplies
  • 25V/13.5A and 12V/1A dual outputs
  • 122mm x 200mm board dimension
  • Test report is available
  • Over 98% peak PFC efficiency at high line
Output voltage options PMP11303.1 PMP11303.2
Vin (Min) (V) 90 90
Vin (Max) (V) 264 264
Vout (Nom) (V) 25 12
Iout (Max) (A) 13.5 1
Output Power (W) 337.5 12
Isolated/Non-Isolated Isolated Isolated
Input Type AC AC
Topology Boost- PFC^Half Bridge- LLC Flyback- DCM
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUB44.PDF (4128 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRIP6.PDF (222 KB)

Detailed overview of design layout for component placement

TIDRIP5B.PDF (204 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRIP8.ZIP (1423 KB)

Files used for 3D models or 2D drawings of IC components

TIDCBD7.ZIP (791 KB)

Design file that contains information on physical board layer of design PCB

TIDRIP7.PDF (960 KB)

PCB layer plot file used for generating PCB design layout

TIDRIP4A.PDF (314 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC24610 — Secondary side synchronous rectifier controller

Data sheet: PDF | HTML
AC/DC controllers

UCC24650 — 200-V wake-up monitor for fast transient primary-side regulation

Data sheet: PDF | HTML
AC/DC controllers

UCC28730 — Zero standby PSR flyback controller with CVCC and wake-up monitoring

Data sheet: PDF | HTML
AC/DC controllers

UCC29950 — High Efficiency CCM PFC/LLC Combination controller

Data sheet: PDF | HTML
Half-bridge drivers

UCC27714 — 700V 4A/4A half-bridge gate driver with 9V UVLO and enable option

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS715 — 50mA 24V ultra-low-IQ low-dropout (LDO) voltage regulator

Data sheet: PDF | HTML
Low-side drivers

UCC27532 — 35V VDD, 2.5A/5A single-channel low-side gate driver with 9V UVLO, CMOS inputs and split outputs

Data sheet: PDF | HTML
MOSFETs

CSD19533KCS — 100-V, N channel NexFET™ power MOSFET, single TO-220, 10.5 mOhm

Data sheet: PDF | HTML
Shunt voltage references

TL431 — Adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Test report PMP11303 Test Results Nov 23, 2015
Technical article Which is better? Discrete or combined controllers for an AC/DC power supply? PDF | HTML Dec 28, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos