PMP11287

Ultra-wide Input Range (10.8V to 264V) Bias Power Supply Reference Design

PMP11287

Design files

Overview

The PMP11287 can handle 10.8VDC to 264VDC or 15VAC to 264VAC input voltage range and generate 12V/55mA output. With the use of UCC2813 PWM controller (up to 100% duty cycle) and Buck-boost topology, this ultra-wide input range power supply is made possible. Dimension of this board is 20mm (W) x 60mm (L) x 10.5mm (H).

Features
  • Ultra-wide DC input - 10.8VDC to 264VDC
  • Ultra-wide AC input - 15VAC to 264VAC, 50/60Hz
  • High voltage buck-boost converter design
  • Board dimension is 20mm(W) x 60 mm(L) x 10.5mm (H)
Output voltage options PMP11287.1
Vin (Min) (V) 10.8
Vin (Max) (V) 264
Vout (Nom) (V) 12
Iout (Max) (A) .055
Output Power (W) .66
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck Boost- Non Sync
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBZ2.PDF (2160 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRMA9.PDF (49 KB)

Detailed overview of design layout for component placement

TIDRMA8.PDF (126 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRMB0A.ZIP (1512 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCB0A.ZIP (1260 KB)

Design file that contains information on physical board layer of design PCB

TIDRMB1.PDF (328 KB)

PCB layer plot file used for generating PCB design layout

TIDRMA7.PDF (92 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

UCC2813-0Economy low power BICMOS 1MHz current mode PWM with 7.2V/6.9V UVLO and 100% duty cycle, -40C to 85C

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP11287 Test Results Jun 13, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.