PMP11237

Power Supply Reference Design with Single Layer PCB and UCC29950 LLC+PFC Combo Controller

PMP11237

Design files

Overview

PMP11237 is a complete AC/DC power supply reference design with universal AC input and 12V/25A output. LLC+PFC combo IC UCC29950 is applied as the main controller with high voltage bridge gate driver UCC27714 applied as the driver of the LLC input MOSFETs.  This design evaluates the performance of UCC29950 combo IC on a single layer board.

Features
  • Universal AC input and 12V/25A output
  • 5" x 9.2" board dimension
  • Single layer board design
  • Conduction EMI tested
  • PFC + LLC using combo IC UCC29950
Output voltage options PMP11237.1
Vin (Min) (V) 90
Vin (Max) (V) 264
Vout (Nom) (V) 12
Iout (Max) (A) 25
Output Power (W) 300
Isolated/Non-Isolated Isolated
Input Type AC
Topology Boost- PFC^Half Bridge- Resonant
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCL6.PDF (2472 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDROL7.PDF (163 KB)

Detailed overview of design layout for component placement

TIDROL6.PDF (238 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDROL9.ZIP (1067 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCV7.ZIP (750 KB)

Design file that contains information on physical board layer of design PCB

TIDROL8.PDF (1119 KB)

PCB layer plot file used for generating PCB design layout

TIDROL5.PDF (278 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Half-bridge drivers

UCC277144-A, 600-V half bridge gate driver

Data sheet: PDF | HTML
Shunt voltage references

TL431Adjustable precision shunt regulator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A16100-mA, 60-V, ultra-low-IQ, low-dropout (LDO) voltage regulator with power good and enable

Data sheet: PDF | HTML
AC/DC & DC/DC controllers (external FET)

UCC29950High Efficiency CCM PFC/LLC Combination controller

Data sheet: PDF | HTML
Low-side drivers

UCC275114-A/8-A single-channel gate driver with 5-V UVLO, split outputs, and 13-ns Prop delay

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP11237 Test Results Nov 10, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.