PMP11136

PMP11136

Design files

Overview

The PMP11136 reference design supplies cable drop compensated USB outputs of 5V @ 2.1A and 5V @ 1A. Additionally, there is a buck converter output of 3.3V @ 2.5A and a 12V @ 0.163A current regulated LED boost converter.

Features
  • 1.9MHz synrhronized operation on all switching regulators
  • Low cost design
  • Switched 12V @ 50mA antenna supply
  • Multiple low noise linear regulator output options
Output voltage options PMP11136.1 PMP11136.10 PMP11136.2 PMP11136.3 PMP11136.4 PMP11136.5 PMP11136.6 PMP11136.7 PMP11136.8 PMP11136.9
Vin (Min) (V) 9 3 3 9 9 9 9 9 4.5 3
Vin (Max) (V) 16 3.6 3.6 16 16 16 16 16 5.5 3.6
Vout (Nom) (V) 3.3 1.8 12 12 5 5 3.3 5 3.3 1.2
Iout (Max) (A) 2.5 .155 .163 .05 2.1 1 .05 .15 .05 .7
Output Power (W) 8.25 .279 1.956 .6 10.5 5 .165 .75 .165 .84
Isolated/Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC DC DC DC DC DC DC DC DC
Topology Buck- Non Sync Linear Regulator Boost- Integrated Switch Other Buck- Non Sync Buck- Non Sync Linear Regulator Linear Regulator Linear Regulator Linear Regulator
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCH5.PDF (4357 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRO85.PDF (162 KB)

Detailed overview of design layout for component placement

TIDRO84.PDF (127 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRO87.ZIP (67424 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCS8.ZIP (515 KB)

Design file that contains information on physical board layer of design PCB

TIDRO86.PDF (900 KB)

PCB layer plot file used for generating PCB design layout

TIDRO83.PDF (231 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Analog current-sense amplifiers

INA213-Q1 — AEC-Q100, 26V, bi-directional, high-precision current sense amplifier

Data sheet: PDF | HTML
DC/DC converters

LMR14030-Q1 — SIMPLE SWITCHER® Automotive 40-V, 3.5-A, 2.2-MHz step-down converter with 40-uA IQ

Data sheet: PDF | HTML
DC/DC converters

TPS57140-Q1 — Automotive 3.5V to 42V, 1.5A Buck Converter with Eco-Mode™

Data sheet: PDF | HTML
DC/DC converters

TPS61175 — 3-A ,40V High Voltage Boost Converter with Soft-start and Programmable Switching Frequency

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV700-Q1 — Automotive 200-mA, high-PSRR, low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV70018-Q1 — Automotive 300-mA, high-PSRR, low-IQ, low-dropout voltage regulator with enable for 1.8 V

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS74701-Q1 — Automotive 500-mA, low-VIN (0.8-V), adjustable ultra-low-dropout voltage regulator with power good

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7B4250-Q1 — Automotive 50-mA, off-battery (40-V), adjustable voltage-tracking low-dropout voltage regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP11136 Test Results Oct 31, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos