PMP11107

Class 3 Dual Output Isolated Flyback Converter for PoE Applications Reference Design

PMP11107

Design files

Overview

This converter is used for Class 3 PoE applications that require 3.3V/1A and 5V/1A outputs. The dual output flyback converter with synchronous rectifiers provides excellent efficiency and small size for PoE applications, such as an IP phone.  The TPS23753A contains both the PoE powered device and the PWM controller functions.

Features
  • Dual outputs of 3.3V/1A and 5V/1A
  • High efficiency (87.9%) at max load
  • 1500Vrms isolation
  • TPS23753A contains both PD and PWM controllers
Output voltage options PMP11107.1 PMP11107.2
Vin (Min) (V) 36 36
Vin (Max) (V) 57 57
Vout (Nom) (V) 3.3 5
Iout (Max) (A) 1 1
Output Power (W) 3.3 5
Isolated/Non-Isolated Isolated Isolated
Input Type DC DC
Topology Flyback- Synchronous^POE Flyback- Synchronous^POE
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBT3.PDF (571 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRLP6.PDF (116 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCC58.ZIP (339 KB)

Design file that contains information on physical board layer of design PCB

TIDRLP5.PDF (422 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Powered devices

TPS23753AIEEE 802.3-2005 PoE interface and Isolated Converter controller with Enhanced ESD Ride-Through

Data sheet: PDF | HTML
Shunt voltage references

TLV431A1% accuracy, low-voltage, adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Test report PMP11107 Test Results May 9, 2016
Technical article Synchronous rectifiers improve cross-regulation in flyback power supplies PDF | HTML Aug 15, 2025
Technical article Flyback converters: two outputs are better than one PDF | HTML Nov 24, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.