PMP10852

High Power Small Form Factor Synchronous Buck To Output 12V@15A Reference Design

PMP10852

Design files

Overview

The PMP10852 reference design uses the LM5117, CSD18563 for the high side MOSFET and CSD18532 (x2) for the low side MOSFETs.  PMP10852 takes input voltages between 27V to 41V and outputs 180W(12V @15A).  The size is very small, total area is 1,200mm2 (30mm x 40mm) solution size. The design is ~95% efficient at full load.

Features
  • High Power(180W)
  • Wide Vin range (27V-41V)
  • Small size(1200mm2
  • 95% efficient
Output voltage options PMP10852.1
Vin (Min) (V) 27
Vin (Max) (V) 41
Vout (Nom) (V) 12
Iout (Max) (A) 15
Output Power (W) 180
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU984.PDF (2005 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDREV7.PDF (98 KB)

Detailed overview of design layout for component placement

TIDREV6.PDF (95 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDREV9.ZIP (413 KB)

Files used for 3D models or 2D drawings of IC components

TIDCAB6.ZIP (407 KB)

Design file that contains information on physical board layer of design PCB

TIDREV8.PDF (836 KB)

PCB layer plot file used for generating PCB design layout

TIDREV5.PDF (248 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

MOSFETs

CSD18532Q5B60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 3.2 mOhm

Data sheet: PDF | HTML
MOSFETs

CSD18563Q5A60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 6.8 mOhm

Data sheet: PDF | HTML
DC/DC controllers

LM51175.5-65V Wide Vin, Current Mode Synchronous Buck Controller with Analog Current Monitor

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Test report PMP10852 Test Results May 13, 2015
Technical article Power Tips: Voltage mode or current mode? PDF | HTML Oct 2, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos