PMP10804

PMP10804

Design files

Overview

This reference design implements the UCC28630 PSR controller in a flyback power supply. The UCC28630 is capable of operating in both Continuous and Discontinuous Conduction Modes which enables high efficiency while reducing inductor size and cost. Safety standards such as EN60950 require that any X-capacitors in EMC filters on the AC side of the bridge rectifier quickly discharge to a safe level when AC is disconnected.  Typically, this requirement is achieved by including a resistive discharge element in parallel with the X-capacitor. However, this resistance causes a continuous power dissipation that impacts the standby power performance. In order to reduce standby power and eliminate the standing loss associated with the conventional discharge resistors, the UCC28630 device incorporates active X-capacitor discharge circuitry. In this design, less than 100mW no load power comsumption and over 88% converter efficiency is achieved.

Features
  • Utilize UCC28630 CCM/DCM PSR controller
  • Over 86% average efficiency
  • Optimized US line AC-DC power supply design
  • 24V/4A rated output
  • This circuit is tested and includes a test report
Output voltage options PMP10804.1
Vin (Min) (V) 100
Vin (Max) (V) 138
Vout (Nom) (V) 24
Iout (Max) (A) 4
Output Power (W) 96
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback- DCM
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAY4.PDF (1376 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRIP3.PDF (166 KB)

Detailed overview of design layout for component placement

TIDRIP2.PDF (140 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRIP1.PDF (177 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC28630 — High power Flyback controller with PSR, peak power mode, X-Cap discharge, and freq dither

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP10804 Test Results Oct 20, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos