PMP10749

PMP10749

Design files

Overview

PMP10749 is a 100-W system-level SMPS design for a higher-power automotive infotainment system. The design has protections, such as load dump through TVS (ISO pulse testing), as well as reverse voltage (innovative smart diode with very low Iq) protection. Furthermore, all the controllers (boost and dual bucks) are in SYNC for EMI-optimized design.


The design is divided into four major blocks:

  1. Protection: Reverse battery protection through efficient smart diode and automotive transient protections through TVS.
  2. EMI filter: 14-A common modes choke at front end with a differential filter for conducted EMI suppression.
  3. Preboost: Highly efficient synchronous preboost design for 100-W application. The output is maintained at 10 V and when Vin > Vout , the output follows the input and true bypass operation is achieved.
  4. Dual buck controller: 2.2-MHz switching for AM band avoidance, as well as small size solution. Supports two outputs: 5 V at 10 A, as well as 3.3 V at 10 A. The syncout of controller is used to sync boost at F/10 frequency.

 

Features
  • 2.2-MHz switching for SYNC buck controller – avoid AM band + smaller size
  • Wide Vin support for automotive application
  • Cycle-by-cycle current limit and optional hiccup-mode overload protection
  • Low-cost and high-efficiency solution for 100-W application
  • Smart diode for highly efficient reverse battery protection
Output voltage options PMP10749.1 PMP10749.2 PMP10749.3
Vin (Min) (V) 4 10 10
Vin (Max) (V) 32 32 32
Vout (Nom) (V) 10 3.3 3.3
Iout (Max) (A) 10 10 10
Output Power (W) 100 33 33
Isolated/Non-Isolated Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC DC
Topology Boost- Synchronous Buck- Synchronous Buck- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBN1.PDF (6772 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRKU6.PDF (26 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRKU7.ZIP (1778 KB)

Files used for 3D models or 2D drawings of IC components

TIDCBX9.ZIP (455 KB)

Design file that contains information on physical board layer of design PCB

TIDRKU5.PDF (612 KB)

Detailed schematic diagram for design layout and components

TIDRKU4.PDF (495 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Counters

CD74HC4017 — High Speed CMOS Logic Decade Counter/Divider with 10 Decoded Outputs

Data sheet: PDF
DC/DC controllers

LM5122-Q1 — Automotive, 3-V to 65-V wide VIN, current mode synchronous boost controller with multiphase

Data sheet: PDF | HTML
DC/DC controllers

LM5140-Q1 — Wide Vin Dual 2.2MHz low Iq Synchronous Buck Controller

Data sheet: PDF | HTML
Ideal diode & ORing controllers

LM74610-Q1 — 0.48-V to 42-V, zero IQ automotive ideal diode controller

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP10749 Test Results Mar 21, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos