PMP10708

PMP10708

Design files

Overview

PMP10708 is a 7.8W 4-switch buck-boost converter using the LM5175 controller IC. The design accepts an input voltage of 3.5Vin to 36Vin and provides an output of 6.5Vout capable of supplying 1.2A of current to the load. The design can operate as low as 3V during start-stop or other line transient conditions.

Features
  • Very small solution size
  • Cycle-by-Cycle current limit
  • Sync to external clock
  • Input and output current limit option
  • Synchronous for maximum efficiency
  • Reverse polarity and 3Vin transient operation
Output voltage options PMP10708.1
Vin (Min) (V) 3.5
Vin (Max) (V) 36
Vout (Nom) (V) 6.5
Iout (Max) (A) 1.2
Output Power (W) 7.8
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck Boost- 4 Switch
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAQ3.PDF (1377 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRHA7A.PDF (124 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRHA9A.ZIP (550 KB)

Files used for 3D models or 2D drawings of IC components

TIDCAZ9.ZIP (394 KB)

Design file that contains information on physical board layer of design PCB

TIDRHA8.PDF (1179 KB)

PCB layer plot file used for generating PCB design layout

TIDRHA6A.PDF (374 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

LM5175-Q1 — 42-V wide VIN 4-switch synchronous buck-boost controller, AEC-Q100 qualified

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP10708 Test Results Sep 23, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos