PMP10703

PMP10703

Design files

Overview

The PMP10703.1 is an isolated dual output flyback solution which accepts an input voltage of 9V to 14Vin and provides a ±15V output to power the amplifier. With tiny size of the LM2733 and primary control, the reference design’s total solution size is very small and could be used for an amplifier supply in industry applications.

Features
  • Isolated dual output
  • Tiny size solution
  • Peak current mode control
  • High efficiency
  • Ease of use
Output voltage options PMP10703.1 PMP10703.2
Vin (Min) (V) 9 9
Vin (Max) (V) 14 14
Vout (Nom) (V) 15 -15
Iout (Max) (A) .1 .1
Output Power (W) 1.5 1.5
Isolated/Non-Isolated Isolated Isolated
Input Type DC DC
Topology Flyback- Integrated Switch Flyback- Integrated Switch
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAY0.PDF (966 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRIF1.PDF (44 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCBA6.ZIP (42 KB)

Design file that contains information on physical board layer of design PCB

TIDRIF0.PDF (112 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LM27330.6/1.6 MHz Boost Converters With 40V Internal FET Switch in SOT-23

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP10703 Test Results Oct 19, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos