PMP10691

PMP10691

Design files

Overview

PMP10691 is a single-phase synchronous switching regulator rated for 3.3V, 35A output from an input voltage of 12V. This design uses the LM27403 synchronous buck controller and two CSD87350Q5D power block MOSFETs to provide maximum efficiency when combined with a 250nH ferrite output inductor. This design solution uses all ceramic capacitors to fit into a minimum board area.

Features
  • High Power Density
  • Self contained - does not need external capacitors
  • 9.4mm max component height
  • Small solution size
Output voltage options PMP10691.1
Vin (Min) (V) 12
Vin (Max) (V) 12
Vout (Nom) (V) 3.3
Iout (Max) (A) 35
Output Power (W) 115.5
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUA30.PDF (1253 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRF51.PDF (129 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRF53.ZIP (567 KB)

Files used for 3D models or 2D drawings of IC components

TIDCAE9.ZIP (192 KB)

Design file that contains information on physical board layer of design PCB

TIDRF52.PDF (436 KB)

PCB layer plot file used for generating PCB design layout

TIDRF50.PDF (429 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

LM274033-V to 20-V voltage-mode synchronous buck controller and temperature-compensated DCR current sensing

Data sheet: PDF | HTML
MOSFETs

CSD87350Q5D30-V, N channel synchronous buck NexFET™ power MOSFET, SON 5 mm x 6 mm power block, 40 A

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP10691 Test Results Jun 10, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos