PMP10651

2.2MHz Switching, Synchronous Split Supply Reference Design for 12V Battery with all Protections

PMP10651

Design files

Overview

PMP10651 is a low noise, multi-output SMPS design where LM53603 is used in Inverting Buck-Boost Fly buck topology to generate positive and negative supply needed in multiple noise sensitive applications such as powering High Speed Video Amplifier, RF amplifier, Precision Low noise amplifier etc.   The design accepts an input voltage of 7Vin to 15 Vin DC (from 12V Lead Acid Battery) and provides outputs of +12V@500mA, -12v@500mA, 5V @400mA and 3.3V@150mA. It features a small size and is an inexpensive and more efficient solution to using Flyback or Pushpull converters .

Features
  • High Frequency Bipolar Supply design using inexpensive coupled inductor
  • Weighted feedback for both the output to attain good regulation
  • Positive output can be lower than , in between or higher than Vin range
  • Low Vin Support for Single as well as Dual Li ion Battery support
  • LMZ integrated  module is used to generate 5V
  • High PSRR LDOs are used for Bipolar outputs
Output voltage options PMP10651.1 PMP10651.2 PMP10651.3 PMP10651.4
Vin (Min) (V) 9 9 9 5
Vin (Max) (V) 15 15 15 5
Vout (Nom) (V) -12 12 5 3.3
Iout (Max) (A) .5 .5 .3 .15
Output Power (W) 6 6 1.5 .495
Isolated/Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC DC DC
Topology Buck- Synchronous FlyBuck Boost- Integrated Switch Linear Regulator
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAE4.PDF (3650 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRGC8.PDF (26 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCAQ7.ZIP (236 KB)

Design file that contains information on physical board layer of design PCB

TIDRGC7.PDF (203 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Shunt voltage references

TLVH431A1% low-voltage wide-operating current adjustable precision shunt regulator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A331-A, high-PSRR, negative, adjustable low-dropout voltage regulator with enable

Data sheet: PDF | HTML
DC/DC converters

LM536022A, 3.5V-to-36V, Wide-Vin, Synchronous 2.1MHz Step-Down Converter

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A471A, 36V low-noise high-PSRR low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Power modules (integrated inductor)

LMZ217003V to 17V, 0.65A Step-Down DC/DC Power Module in 3.5mm × 3.5mm Package

Data sheet: PDF | HTML
DC/DC converters

LM53603-Q1Automotive 3.5-V to 36-V, 3-A synchronous step-down converter

Data sheet: PDF | HTML
DC/DC converters

LM536033-A, 3.5-V to 36-V, wide VIN, synchronous 2.1-MHz step-down converter

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS717150-mA, high-PSRR, low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
DC/DC converters

LM53602-Q13.5 to 36Vin, 2 Ampere Synchronous DC-DC Converter for Automotive Applications

Data sheet: PDF | HTML
High-speed op amps (GBW ≥ 50 MHz)

THS3001420-MHz Current-Feedback Amplifier

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP10651 Test Results Aug 10, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos