PMP10630

Xilinx Kintex UltraScale XCKU040 FPGA Power Solution, 6W Reference Design

PMP10630

Design files

Overview

The PMP10630 reference design is a complete high density power solution for Xilinx® Kintex® UltraScale™ XCKU040 FPGA. This design uses an optimal combination of SIMPLE SWITCHER® modules and LDOs to provide all the necessary voltage rails in a small solution size of 36 x 43 mm (1.4 x 1.7 inch). The design includes the LMZ31704 LMZ3 series module to power the core rail and three LMZ21700/1 Nano series modules. The design manages the proper power sequencing using LM3880 sequencer, and it also has an optional DDR3 memory power supply featuring the LP2998 DDR termination regulator. The reference design takes 12V DC input voltage, and the total output power is 6W.

Features
  • Complete power solution for Xilinx® Kintex® UltraScale™ XCKU040 FPGA
  • Ease of design and high density with SIMPLE SWITCHER® power modules
  • Simple and flexible power sequencing with LM3880
  • Compact solution size, 1.4 x 1.7 inch (36 x 43 mm)
  • Provide DDR3 termination power with LP2998
  • The reference board is tested, and the test report and design files are included
Output voltage options PMP10630.1 PMP10630.2 PMP10630.3 PMP10630.4 PMP10630.5 PMP10630.6 PMP10630.7
Vin (Min) (V) 12 12 12 12 12 12 12
Vin (Max) (V) 12 12 12 12 12 12 12
Vout (Nom) (V) .9 .95 1.2 3.3 1.5 1.8 1
Iout (Max) (A) 3.651 .075 .173 .009 .003 .889 .816
Output Power (W) 3.2859 .0712 .2076 .0297 .0045 1.6002 .816
Isolated/Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC DC DC DC DC DC
Topology Buck- Synchronous Linear Regulator Linear Regulator Other Linear Regulator Buck- Synchronous Buck- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU915.PDF (1015 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRE81.PDF (96 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCA47.ZIP (406 KB)

Design file that contains information on physical board layer of design PCB

TIDRE82.PDF (604 KB)

PCB layer plot file used for generating PCB design layout

TIDRE80.PDF (615 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Power modules (integrated inductor)

LMZ217003V to 17V, 0.65A Step-Down DC/DC Power Module in 3.5mm × 3.5mm Package

Data sheet: PDF | HTML
Power modules (integrated inductor)

LMZ217013V to 17V, 1A Step-Down DC/DC Power Module in 3.5mm × 3.5mm Package

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS735500-mA, low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LP3991300-mA, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Load switches

TPS229013.6-V, 0.5-A, 78-mΩ, 22-nA leakage load switch

Data sheet: PDF
Sequencers

LM38803 Rail Simple Power Sequencer with Fixed Time Delay

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

LP29981.5-A DDR termination regulator with shutdown pin

Data sheet: PDF | HTML
Power modules (integrated inductor)

LMZ317042.95V to 17V, 4A Step-Down Power Module with Current Sharing in 10x10x4.3mm QFN Package

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS74701500-mA, low-VIN (0.8-V), adjustable ultra-low-dropout voltage regulator with power good & enable

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP10630 Test Results Apr 13, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos