PMP10531

Isolated Octo-output Fly-Buck Bias for IGBT Driver - Reference Design

PMP10531

Design files

Overview

The PMP10531 reference design is an 8-output isolated Fly-Buck power supply for IGBT gate driver in motor drive or high voltage inverter applications. It takes 24V nominal input and provides 4 isolated sets of (+15V, -8V) bias voltage. The board is designed to provide driver bias power for 6 IGBTs in 3-phase configuration: 3 sets of outputs for the 3 top side IGBTs with 100mA output current, and 1 set of 300mA outputs for all the bottom IGBTs. Each set of positive/negative rails is generated from one single transformer windings using voltage split circuit. A compact solution size is achieved (62x55mm). The design features the LM5160 synchronous buck converter configured as a Fly-Buck regulator. With the benefit of primary side regulation, the supply has the outputs regulated without the opto-coupler or additional transformer winding. The LM5160 has a wide Vin range of 4.5V to 65V and 1.5A output current capability with integrated switch FETs. The input voltage to the reference board can be loosely regulated with a range of 20V to 30V.

Features

• Eight isolated outputs, 1x(+15V/-8V @ 300mA), 3x(+15V/-8V @ 100mA), ideal for 3-phase AC motor and inverter applications
• Fly-Buck converter design, primary side regulation, compact solution for multiple isolated output supply
• Wide input voltage range of 20V to 30V
• Provides 2.3W supply power for each of the 6 IGBT drivers, 82% peak efficiency.
• LM5160 sync buck regulator, up to 65V wide Vin range, 1.5A capability
• This circuit board is tested, and the design files and test report are included.

Output voltage options PMP10531.1 PMP10531.2 PMP10531.3 PMP10531.4
Vin (Min) (V) 20 20 20 20
Vin (Max) (V) 30 30 30 30
Vout (Nom) (V) -8 15 -8 15
Iout (Max) (A) .3 .1 .1 .3
Output Power (W) 2.4 1.5 .8 4.5
Isolated/Non-Isolated Isolated Isolated Isolated Isolated
Input Type DC DC DC DC
Topology FlyBuck FlyBuck FlyBuck FlyBuck
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU685.PDF (407 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRC35.PDF (84 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC806.ZIP (224 KB)

Design file that contains information on physical board layer of design PCB

TIDRC36.PDF (834 KB)

PCB layer plot file used for generating PCB design layout

TIDRC34.PDF (345 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LM5160LM5160 wide input 65V, 2A synchronous buck/Fly-Buck™ converter

Data sheet: PDF | HTML
DC/DC converters

LM5160ALM5160A Wide Input 65V, 2A Synchronous Buck / Fly-Buck™ Converter

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP10531 Test Results Dec 10, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos