PMP10486

PMP10486

Design files

Overview

This integrated FET boost converter uses the TPS55340 controller to regulate 15V @ 1A from a 5V (4.5V min) input voltage. It is capable of supplying 1.5A pk loads for short duration, has excellent transient performance, and a small form-factor.

Features
  • Small size
  • High efficiency (91% at 1A, 94% peak)
  • Built on standard TPS55340EVM-017 EVM
  • This design has been verified and includes a test report
Output voltage options PMP10486.1
Vin (Min) (V) 4.5
Vin (Max) (V) 5.5
Vout (Nom) (V) 15
Iout (Max) (A) 1
Output Power (W) 15
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Boost- CCM^Boost- Non Sync
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBP0.PDF (1084 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRLA8.PDF (448 KB)

Detailed overview of design layout for component placement

TIDRLA7.PDF (27 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRLB0.ZIP (176 KB)

Files used for 3D models or 2D drawings of IC components

TIDCC24.ZIP (342 KB)

Design file that contains information on physical board layer of design PCB

TIDRLA9.PDF (636 KB)

PCB layer plot file used for generating PCB design layout

TIDRLA6.PDF (19 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS553405-A, 40-V, wide VIN boost, flyback, & SEPIC converter

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP10486 Test Results Apr 12, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos