PMP10407

PMP10407

Design files

Overview

PMP10407 is a quasi-resonant Flyback power suppy based on the UCC28730 primary side regulation (PSR) controller demonstrating the use of wake up device UCC24650 to achieve rapid load transient response from light load condition when the system is under low frequency operation. The elimination of optocoupler using PSR topology promises higher reliability and lower system cost. The design achieves less than 50mW standby power losses and over 86% efficiency at 25% load. The design also features UCC24610 synchronous rectification controller and demonstrates the use of UCC24650's ENS pin output to enforce diode rectification at light load conditions to reduce stand-by power losses.

Features
  • 85VAC to 265VAC, 50/60Hz input 5V/10A/50W output
  • Fast transient response, <250mV deviation under 0A to 5A load step
  • Over 84% average 4-point efficiency
  • Over 79% efficiency at 10% load (5W)
  • Less than 50mW standby power losses
  • Protected against output short-circuits
Output voltage options PMP10407.1
Vin (Min) (V) 85
Vin (Max) (V) 265
Vout (Nom) (V) 5
Iout (Max) (A) 10
Output Power (W) 50
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback- DCM
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUA85.PDF (1269 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRFO0.PDF (117 KB)

Detailed overview of design layout for component placement

TIDRFN9.PDF (127 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRFO2.ZIP (700 KB)

Files used for 3D models or 2D drawings of IC components

TIDCAK7.ZIP (241 KB)

Design file that contains information on physical board layer of design PCB

TIDRFO1.PDF (289 KB)

PCB layer plot file used for generating PCB design layout

TIDRFN8.PDF (160 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC24610 — Secondary side synchronous rectifier controller

Data sheet: PDF | HTML
AC/DC controllers

UCC24650 — 200-V wake-up monitor for fast transient primary-side regulation

Data sheet: PDF | HTML
AC/DC controllers

UCC28730 — Zero standby PSR flyback controller with CVCC and wake-up monitoring

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS715 — 50mA 24V ultra-low-IQ low-dropout (LDO) voltage regulator

Data sheet: PDF | HTML
MOSFETs

CSD18501Q5A — 40-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 3.2 mOhm

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP10407 Test Results Jun 29, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos