PMP10364

High Density 30W DC-DC PMBus Buck Converter with Inductor Mounted Over Converter Reference Design

PMP10364

Design files

Overview

This design has inductor over converter to achieve 30 A conversion in 1" by 0.6" (2.5 cm by 1.5 cm) footprint. The DCAP control of the controller provides a high speed control loop which is needed for applications with large rapidly varying loads, such as microprocessors. A high speed dynamic load is also included to verify this capability.

 

Features
  • Fully synchronous controller for lowest losses
  • DCAP2 control for excellent step load response
  • Compact design with inductor over controller
  • Thermal performance well documented both with & without fan
  • On board high speed dynamic test load to verify dynamic performance
  • Schematic, BOM, layout and Test Report focusing on thermal performance & load dynamics
Output voltage options PMP10364.1
Vin (Min) (V) 10.8
Vin (Max) (V) 13.2
Vout (Nom) (V) 1
Iout (Max) (A) 30
Output Power (W) 30
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Integrated Switch^Buck- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU666.PDF (482 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRBZ8.PDF (166 KB)

Detailed overview of design layout for component placement

TIDRBZ7.PDF (129 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC786.ZIP (284 KB)

Design file that contains information on physical board layer of design PCB

TIDRBZ9.PDF (1546 KB)

PCB layer plot file used for generating PCB design layout

TIDRBZ6.PDF (173 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

TPS544C204.5-V to 18-V, 30-A synchronous SWIFT™ buck converter with PMBus programmability and monitoring

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP10364 Test Results Dec 1, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.