PMP10324

38V@2A Synchronous Boost Reference Design

PMP10324

Design files

Overview

The PMP10324 sync-boost reference design provides 38V @ 2A over a wide input range covering the 24V rail. It uses dual external FETs to achieve a full load efficiency of 97% at 24Vin. This design uses minimal footprint parts with all ceramic capacitors.

Features
  • 97% efficiency at 24Vin
  • Small size
  • Easily supports higher load transients by adding additional output capacitor (see schematic notes)
  • This reference design has been lab tested and is supported with design files and an application note
Output voltage options PMP10324.1
Vin (Min) (V) 15
Vin (Max) (V) 28
Vout (Nom) (V) 38
Iout (Max) (A) 2
Output Power (W) 76
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Boost- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUB57.PDF (2206 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRIX2.PDF (71 KB)

Detailed overview of design layout for component placement

TIDRIX1.PDF (93 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRIX4.ZIP (15578 KB)

Files used for 3D models or 2D drawings of IC components

TIDCBG1.ZIP (194 KB)

Design file that contains information on physical board layer of design PCB

TIDRIX3.PDF (614 KB)

PCB layer plot file used for generating PCB design layout

TIDRIX0.PDF (115 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

TPS43061Low Iq, Synchronous Boost Controller with Wide Input Voltage and 5.5V Gate Drive for Low Qg NexFETs

Data sheet: PDF | HTML
MOSFETs

CSD18563Q5A60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 6.8 mOhm

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP10324 Test Results Nov 30, 2015

Related design resources

Reference designs

REFERENCE DESIGN
PMP9595 270W Dual-Phase Boost Converter for Automotive Applications Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos