PMP10282

PMP10282

Design files

Overview

This USB 3.0 charger provides 5V @ 2.1A over an automotive input range of 8V - 40V. It uses the integrated FET TPS54340 PWM Buck controller and implements cable voltage droop compensation. A TPS2546 charging port controller provides data line switching plus an integrated FET with dual current protection thresholds.

Features
  • 8 to 40V (12V nominal) input voltage and 5V/2.1A output with TPS54340
  • Programmable voltage droop
  • Supports both USB 2.0 and 3.0 power switch requirements
  • This reference design has been lab tested and is supported with design files and an application note
Output voltage options PMP10282.1
Vin (Min) (V) 8
Vin (Max) (V) 40
Vout (Nom) (V) 5
Iout (Max) (A) 2.1
Output Power (W) 10.5
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Non Sync
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUB55.PDF (1639 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRIW3.PDF (80 KB)

Detailed overview of design layout for component placement

TIDRIW2.PDF (99 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRIW4.ZIP (13918 KB)

Files used for 3D models or 2D drawings of IC components

TIDCBF9.ZIP (249 KB)

Design file that contains information on physical board layer of design PCB

TIDRIW1.PDF (132 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Analog current-sense amplifiers

INA213 — 26V, bi-directional, high-precision current sense amplifier

Data sheet: PDF | HTML
Analog current-sense amplifiers

INA213-Q1 — AEC-Q100, 26V, bi-directional, high-precision current sense amplifier

Data sheet: PDF | HTML
DC/DC converters

TPS54340 — 42 V Input, 3.5 A, Step-Down DC/DC Converter with Eco-mode™

Data sheet: PDF | HTML
ESD protection diodes

TPD2E001 — Dual 1.5-pF, 5.5-V, ±8-kV ESD protection diode with 1-nA max leakage & VCC pin for USB 2.0

Data sheet: PDF | HTML
USB-A controllers

TPS2546 — USB charging port controller with CDP/SDP auto switch and 2.5A power switch with load detection

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP10282 Test Results Nov 30, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos