PMP10215

PMP10215

Design files

Overview

This power module generates all voltages to supply a class-D audio amplifier. The main output voltage is 36V and delivers 200W continuously and 840W peak. The first stage is a power-factor corrected Boost. A Flyback converter supplies 12V on primary side as well as 12V@300mA and 3.3V@200mA on secondary side. A hardware switch + remote input let the converter enter in stand-by mode: in this status the 36V output is disabled and 12V, 3.3V are "always on". This way the stand-by power is reduced down to 150mW @ 115Vac and 270mW @ 230Vac. A second digital input switches the main output voltage from 36V to 18V, allowing low current consumption mode in case of the audio amplifier needs less power.

Features
  • Low cost PFC + 2-switch forward topology provides 200W average, 840W peak power
  • Constant switching frequency: particularly suitable for audio applications
  • Simple thermal inteface: two small heat-sinks placed on one side of the board
  • Good plug-to-plug efficiency: 84% @ 115Vac, 86% @ 230Vac
  • Compact construction: 126mm x 145mm, height 35mm
Output voltage options PMP10215.1 PMP10215.2 PMP10215.3 PMP10215.4
Vin (Min) (V) 85 120 10 350
Vin (Max) (V) 264 430 14 430
Vout (Nom) (V) 400 12 3.3 36
Iout (Max) (A) .55 .3 .2 15
Output Power (W) 220 3.6 .66 540
Isolated/Non-Isolated Non-Isolated Isolated Non-Isolated Isolated
Input Type AC DC DC DC
Topology Boost- CCM Flyback- DCM Buck- Synchronous Forward- 2 Switch
Personal electronics
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBS3.PDF (1946 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRLM3.PDF (1183 KB)

Detailed overview of design layout for component placement

TIDRLM2A.PDF (123 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRLM5A.ZIP (1945 KB)

Files used for 3D models or 2D drawings of IC components

TIDCC51.ZIP (391 KB)

Design file that contains information on physical board layer of design PCB

TIDRLM4.PDF (1158 KB)

PCB layer plot file used for generating PCB design layout

TIDRLM1B.PDF (432 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

LM502130V, 1MHZ current mode PWM controller

Data sheet: PDF | HTML
AC/DC controllers

UCC2818018-kHz-250-kHz CCM PFC controller with enhanced startup & transient response

Data sheet: PDF | HTML
DC/DC converters

TPS56020017V Input, 500mA Synchronous Step-Down Regulator in SOT-23 with Advanced Eco-Mode™

Data sheet: PDF | HTML
General-purpose audio amplifiers

TPA325070-W stereo, 140-W mono, 12- to 38-V supply, analog input Class-D audio amplifier, pad-down

Data sheet: PDF | HTML
General-purpose audio amplifiers

TPA3255315-W stereo, 600-W mono, 18- to 53.5-V supply, analog input Class-D audio amplifier

Data sheet: PDF | HTML
Half-bridge drivers

UCC27714700V 4A/4A half-bridge gate driver with 9V UVLO and enable option

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74LVC1G17Single 1.65-V to 5.5-V buffer with Schmitt-Trigger inputs

Data sheet: PDF | HTML
Shunt voltage references

LMV431A1%, low-voltage (1.24-V) adjustable precision shunt regulator

Data sheet: PDF
Shunt voltage references

TL431Adjustable precision shunt regulator

Data sheet: PDF | HTML
Speaker, TV & soundbar audio amplifiers

TPA3251175-W stereo, 350-W mono, 12- to 38-V supply, analog input Class-D Smart Audio Amplifier

Data sheet: PDF | HTML
Temperature switches

TMP709Resistor-programmable temperature switch with 2°C and 10°C hysteresis

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Test report PMP10215 Test Results May 3, 2016
Application note Designing With the Improved TL431LI (Rev. A) Jun 28, 2019
More literature High-Power Audio Amplifiers TPA322x/4x/5x Dec 1, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos