PMP10145

PMP10145

Design files

Overview

The PMP10145 reference design uses the UCC28610 flyback controller for the transition mode flyback topology. It generates an isolated output (9V@4.22A) from a wide AC input voltage range (80VAC - 291VAC). The controller maintains discontinuous mode operation and valley switching over the entire operating range. The UCC24630 synchronous rectifier controller provides good efficiency at heavy loads.

Features
  • Synchronous rectification
  • Wide input voltage range
  • Valley switching
Output voltage options PMP10145.1
Vin (Min) (V) 80
Vin (Max) (V) 291
Vout (Nom) (V) 9
Iout (Max) (A) 4.22
Output Power (W) 37.98
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback- Quasi Resonant
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBP7.PDF (893 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRLD3.PDF (138 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRLD4.ZIP (486 KB)

Files used for 3D models or 2D drawings of IC components

TIDRLD2.PDF (153 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC24630 — Synchronous rectifier controller With Ultra Low Standby current

Data sheet: PDF | HTML
AC/DC controllers

UCC28610 — 12-65W green-mode Flyback power supply controller

Data sheet: PDF | HTML
MOSFETs

CSD19531Q5A — 100-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 6.4 mOhm

Data sheet: PDF | HTML
Shunt voltage references

TL431 — Adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP10145 Test Results Apr 14, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos