PMP10091

Dual Boost with +15V@300mA and -15V@300mA Output Reference Design

PMP10091

Design files

Overview

This reference design provides positive and negative output of 15V.

Features
  • Dual boost to supply +/- 15V for high speed op amps out of 5V input
  • Low cost solution to provide positive and negative outputs
  • Low parts count
Output voltage options PMP10091.1 PMP10091.2
Vin (Min) (V) 4.5 4.5
Vin (Max) (V) 5.5 5.5
Vout (Nom) (V) 15 -15
Iout (Max) (A) .3 .3
Output Power (W) 4.5 4.5
Isolated/Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC
Topology Boost- Non Sync Boost- Non Sync
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAP3.PDF (594 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRH65.PDF (21 KB)

Detailed overview of design layout for component placement

TIDRH64.PDF (98 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRH67.ZIP (91 KB)

Files used for 3D models or 2D drawings of IC components

TIDCAZ1.ZIP (60 KB)

Design file that contains information on physical board layer of design PCB

TIDRH66.PDF (50 KB)

PCB layer plot file used for generating PCB design layout

TIDRH63.PDF (115 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

TPS402104.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller

Data sheet: PDF | HTML
MOSFETs

CSD16411Q325-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 15 mOhm

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP10091 Test Results Sep 23, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos