PMP10088

±12V/700mA Dual Power Supply Reference Design

PMP10088

Design files

Overview

PMP10088 is a reference design which provides a dual output +12V and -12V from an industrial input voltage of 24V.

Features
  • Simple and cheap solution for dual output supply
  • Low parts count due to single IC, single magnetics design
  • Full load efficiency across input voltage range > 90%
Output voltage options PMP10088.1 PMP10088.2
Vin (Min) (V) 20 20
Vin (Max) (V) 28 28
Vout (Nom) (V) 12 -12
Iout (Max) (A) .7 .7
Output Power (W) 8.4 8.4
Isolated/Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC
Topology Buck Boost- Integrated Switch^Buck Boost- Inverting^Buck Boost- Non Sync Buck Boost- Inverting^Buck Boost- Non Sync
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAO6.PDF (1096 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRH56.PDF (99 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRH58.ZIP (260 KB)

Files used for 3D models or 2D drawings of IC components

TIDCAY9.ZIP (23 KB)

Design file that contains information on physical board layer of design PCB

TIDRH57.PDF (179 KB)

PCB layer plot file used for generating PCB design layout

TIDRH55.PDF (114 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS543604.5V to 60 V Input, 3.5 A Step-Down Converter with Eco-mode

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP10088 Test Results Sep 22, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos