PMP10070

Power Supply for Sensitive Loads and Input Voltages Smaller, Equal or Bigger than the Output Voltage

PMP10070

Design files

Overview

This reference design is based on the ZETA topology for having very low output ripple. An input voltage between 8V and 16V generates an output voltage of 12V with a load of 1.5A.

Features
  • Built and tested
  • Low output ripple
  • Cheap solution
  • Outperforms SEPIC converter in terms of output ripple
  • Outperforms 2 Switch Buck Boost converters for small loads, because only two semiconductors are used
Output voltage options PMP10070.1
Vin (Min) (V) 8
Vin (Max) (V) 16
Vout (Nom) (V) 12
Iout (Max) (A) 1.5
Output Power (W) 18
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Other
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU902.PDF (1330 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRE28.PDF (77 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCA37.ZIP (20 KB)

Design file that contains information on physical board layer of design PCB

TIDRE29.PDF (189 KB)

PCB layer plot file used for generating PCB design layout

TIDRE27.PDF (59 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

TPS40200Wide Input Non-Synchronous Buck DC/DC Controller

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP10070 Test Results Apr 9, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos