OPTECKS-3P-SPARKNIR
Overview
The SPARK NIR telecentric optical engine is designed for the 0.65” digital micro-mirror devices with 16:9 aspect ratio such as the DLP650LNIR. All optical components have a high-quality anti-reflection (AR) coating within 600 - 1050 nm spectrum. The SPARK optical engine has the capability of interchangeable projection lens that allows for the use of any f-mount camera lens available in the market. The SPARK optical engine includes powerful homogenizer for improved uniformity when used in laser applications.
Features
- Interchangeable f-mount projection lens
- 600 - 1050 nm near-infrared (NIR) wavelengths
- Compatible with Optecks DLP650LNIR EVM
- Powerful homogenizer for laser applications
- LED, fiber optic, or fiber light guide cables mounting capabilities
- High power light or laser
Near-infrared products (> 700 nm)
Order & start development
OPTECKS-3P-SPARKNIR — SPARK NIR Telecentric DLP650NIR Optical Engine
OPTECKS-3P-SPARKNIR — SPARK NIR Telecentric DLP650NIR Optical Engine
DLPC104 — DLP Discovery 4100 Explorer GUI
Supported products & hardware
Products
Near-UV products (400 to 420 nm)
Hardware development
Evaluation board
Optical module
DLPC104 — DLP Discovery 4100 Explorer GUI
Products
Near-UV products (400 to 420 nm)
Hardware development
Evaluation board
Optical module
Release Information
Related design resources
Hardware development
EVALUATION BOARD
Support & training
Video series
View all videosDisclaimer
Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.