OPA862DEVM

OPA862 evaluation module

OPA862DEVM

Order now

Overview

The OPA862DEVM is an evaluation module for the single OPA862 amplifier in the D package. This evaluation module is designed to quickly and easily demonstrate the functionality and versatility of the amplifier. The EVM is ready to connect to power, signal sources, and test instruments through the use of onboard connectors. The EVM comes configured for easy connection with common 50-Ω laboratory equipment on its inputs and outputs. The amplifier is configured for a single-ended input with a gain of 4 V/V to a differential output at the device pins, which is converted to single-ended via a transformer to the output. The EVM can be easily configured for other gains and for single- or split-supply operation. The OPA862DEVM has a 2-kΩ onboard load for the amplifier. The output transformer and resistor network converts this load to a 50-Ω, single-ended output.

Features
  • Single-ended high impedance input with differential output
  • Configurable gain resistors with optional additional feedback connection
  • Output transformer included to interface with single-ended test equipment
  • Fully configurable power-down and reference voltage inputs
Fully differential amplifiers
OPA862 12.6V, Low-noise, single-ended-to-differential, high input impedance amplifier
Download View video with transcript Video

Order & start development

Evaluation board

OPA862DEVM — OPA862 evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

OPA862DEVM OPA862 evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* EVM User's guide OPA862D Evaluation Module Aug 5, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.