OPA838DBVEVM

OPA838 evaluation module for DBV package

OPA838DBVEVM

Order now

Overview

The OPA838DBVEVM is an evaluation module for the single OPA838 amplifier in the DBV (SOT23-6) package. This evaluation module is designed to quickly and easily demonstrate the functionality and versatility of the amplifier. The EVM is ready to connect to power, signal source, and test instruments through the use of onboard connectors. The EVM comes configured for easy connection with common 50-Ω laboratory equipment on its inputs and outputs.

Features
  • Configured for split-supply operation and easily modified for single supply 
  • Default gain of 1 V/V configuration can be easily reconfigured for other gains
  • Designed for easy connection to standard 50-Ω input and output impedance test equipment
  • Inputs and outputs include SMA connectors
High-speed op amps (GBW ≥ 50 MHz)
OPA838 1mA, 300MHz gain bandwidth, voltage-feedback operational amplifier
Download View video with transcript Video

Order & start development

Evaluation board

OPA838DBVEVM — OPA838 evaluation module for DBV package

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

OPA838DBVEVM OPA838 evaluation module for DBV package

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate OPA838DBVEVM EU Declaration of Conformity (DoC) Jan 2, 2019
User guide OPA838DBV Evaluation Module Jun 20, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos