OPA2863DGKEVM

OPA2863DGKEVM

Order now

Overview

The OPA2863DGKEVM is an evaluation module (EVM) for the dual-channel OPA2863 amplifier in the DGK (VSSOP-8) package. The OPA2863 is a low-power, unity-gain stable, rail-to-rail input and output (RRIO), voltage-feedback operational amplifier designed to operate over a power-supply range of 2.7 V to 12.6 V. The OPA2863DGKEVM is designed to quickly and easily demonstrate the functionality and versatility of the amplifier. The EVM is ready to connect to power, signal source, and test instruments through the use of onboard connectors. The EVM is configured for easy connection with common 50-Ω laboratory equipment at its inputs and outputs. Each amplifier is configured for single-ended inputs with a non-inverting signal gain of 1 V/V at the device output. The OPA2863DGKEVM has a total onboard load of 2 kΩ to each amplifier. The output resistor network converts the output to a 50-Ω impedance source. The evaluation module can be easily configured for other functions, gains, and single- or split-supply operation.

Features
  • Configured for split-supply operation and easily modified for single supply
  • Configured for unity-gain non-inverting configuration and easily modified for inverting gain configuration
  • Options to configure in different gains and active filter configurations through simple BOM change
  • Simple interface to the inputs and outputs through the SMA connectors
High-speed op amps (GBW ≥ 50 MHz)
OPA2863 Dual, low-power, 110-MHz, 12-V, rail-to-rail input and output (RRIO) voltage-feedback amplifier OPA2863-Q1 Automotive, dual, low-power, 110-MHz, 12-V RRIO voltage-feedback amplifier
Download View video with transcript Video

Order & start development

Evaluation board

OPA2863DGKEVM — OPA2863 evaluation module for dual, low-power, 12-V RRIO voltage-feedback amplifier in DGK package

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

OPA2863DGKEVM OPA2863 evaluation module for dual, low-power, 12-V RRIO voltage-feedback amplifier in DGK package

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide OPA2863DGK Evaluation Module PDF | HTML Oct 7, 2020
Certificate OPA2863DGKEVM EU Declaration of Conformity (DoC) Oct 26, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos