OPA2837DGKEVM

OPA2837DGK Dual Channel High Speed Amplifier Evaluation Module

OPA2837DGKEVM

Order now

Overview

The OPA2837DGKEVM is an evaluation module for the dual-channel OPA2837 amplifier in the DGK (VSSOP-8) package. This evaluation module is designed to quickly and easily demonstrate the functionality and versatility of the amplifier. The EVM is ready to connect to power, signal source, and test instruments through the use of onboard connectors. The EVM comes configured for easy connection with common 50-Ω laboratory equipment on its inputs and outputs. Each amplifier is configured for single-ended input with non-inverting signal gain of 1 V/V at the device output. The OPA2837DGKEVM has a total onboard load of 2 kΩ to each amplifier.

Features
  • Configured for split-supply operation and easily modified for single supply
  • Default gain of 1-V/V configuration can be easily reconfigured for other gains
  • Designed for easy connection to standard 50-Ω input and output impedance test equipment
  • Simple interface to the inputs and outputs through the SMA connectors
High-speed op amps (GBW ≥ 50 MHz)
OPA2837 Dual, Low-Power, Precision, Rail-to-Rail Output, 105MHz, Voltage Feedback Amplifier
Download View video with transcript Video

Order & start development

Evaluation board

OPA2837DGKEVM — OPA2837DGK Dual Op Amp Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

OPA2837DGKEVM OPA2837DGK Dual Op Amp Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate OPA2837DGKEVM EU Declaration of Conformity (DoC) Jan 2, 2019
User guide OPA2837DGK Evaluation Module Jan 10, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.