OPA2810DGKEVM

OPA2810 FET-input, Voltage-feedback Operational Amplifier Evaluation Module

OPA2810DGKEVM

Order now

Overview

The OPA2810DGKEVM is an evaluation module for the dual-channel OPA2810 amplifier in the DGK (VSSOP-8) package. OPA2810 is a FET-input, voltage-feedback operational amplifier with extremely low input bias current. The OPA2810DGKEVM is designed to quickly and easily demonstrate the functionality and versatility of the amplifier. The EVM is ready to connect to power, signal source, and test instruments through the use of onboard connectors. The EVM comes configured for easy connection with common 50-Ω laboratory equipment at its inputs and outputs. Each amplifier is configured for single-ended input with a non-inverting signal gain of 1 V/V at the device output. The OPA2810DGKEVM has a total onboard load of 2 kΩ to each amplifier. The output resistor network converts the output to a 50-Ω impedance source. The evaluation module can be easily configured for other functions, gains, and single- or split-supply operation.

Features
  • Configured for split-supply operation and easily modified for single supply
  • Configured for unity-gain non-inverting configuration and easily modified for inverting gain configuration
  • Options to configure in different gains and active filter configurations via simple BOM change
  • Simple interface to the inputs and outputs through the SMA connectors
High-speed op amps (GBW ≥ 50 MHz)
OPA2810 Dual channel, high performance, 27 V, 105 MHz, RRIO FET input op amp
Download View video with transcript Video

Order & start development

Evaluation board

OPA2810DGKEVM — OPA2810 FET-input, Voltage-feedback Operational Amplifier Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

OPA2810DGKEVM OPA2810 FET-input, Voltage-feedback Operational Amplifier Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide OPA2810DGK Evaluation Module Aug 9, 2017
Certificate OPA2810DGKEVM EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos