OPA1622EVM

OPA1622 Audio Operational Amplifier Evaluation Module

OPA1622EVM

Order now

Overview

The OPA1622EVM is a hardware platform for evaluating the performance of the OPA1622 audio operational amplifier (op amp). On the EVM, each channel of the OPA1622 is configured as a difference amplifier that receives a differential input signal from an audio analyzer or audio DAC and outputs a single-ended signal. The OPA1622EVM includes a headphone connector that allows users to hear the audio quality of the OPA1622 using the headphone(s) of their choice. With high linear output current of 80mArms, the OPA1622EVM can drive headphone loads of 8Ω, 16Ω, 32Ω, 300Ω, 600Ω and higher.

Features
  • Eases design by providing a quick and simple way to evaluate the OPA1622
  • Audio jack provided on the EVM allows for quick listening tests of the OPA1622
  • Input connectors on the EVM provide an easy way to evaluate the OPA1622 using an audio analyzer or an audio DAC that will be used in an end product
  • The EVM design allows access to the Enable pin of the OPA1622 to test for a "pop" and "click" noise while the OPA1622 is being enable and disabled

  • OPA1622EVM

Audio op amps
OPA1622 SoundPlus™ Audio Operational Amplifier with High Performance, Low THD+N and Bipolar Input
Download View video with transcript Video

Order & start development

Evaluation board

OPA1622EVM — OPA1622 Audio Operational Amplifier Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

OPA1622EVM OPA1622 Audio Operational Amplifier Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide OPA1622EVM SoundPlus™ Audio Operational Amplifier EVM User's Guide Sep 2, 2016
Certificate OPA1622EVM EU Declaration of Conformity (DoC) Jan 2, 2019

Related design resources

Reference designs

REFERENCE DESIGN
TIPD177 A High-Fidelity Headphone Amplifier for Current Output Audio DACs Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.