MSPDRIVERLIB

MSP Driver Library

MSPDRIVERLIB

Downloads

Overview

Driver Library's abstracted API keeps you above the bits and bytes of the MSP430 and MSP432 hardware by providing easy-to-use function calls. Thorough documentation is delivered through a helpful API Guide, which includes details on each function call and the recognized parameters. Developers can use Driver Library functions to write complete projects with minimal overhead!

Get to market faster with MSP Driver Library. Easy-to-understand function calls means less time learning and more time innovating.

Features
  • Software APIs that abstract away the details of the device’s hardware registers
  • Licensed BSD
  • Examples showing how to use DriverLib APIs in your project
  • Complete API guide available in PDF and html formats
  • Integration with CCS and TI Resource Explorer when using MSPWare

  • Full BSD licensed source code for all APIs for both MSP430 and MSP432
  • Prebuilt libraries for 32-bit ARM devices
  • PDF and HTML guides explaining how to get started and how to use DriverLib APIs
  • Example projects on CCS, IAR, Keil and GCC for every peripheral showcasing DriverLib APIs

Download View video with transcript Video

Downloads

Driver or library

MSP432DRIVERLIB MSP432 DriverLib for MSP432 devices

Supported products & hardware
Browse Download options

MSP432DRIVERLIB MSP432 DriverLib for MSP432 devices

close
Latest version
Version: 3.21.00.05
Release date: Jun 28, 2016

BSD Licensed Driver Library for MSP432P4

SHA-256 checksum

Documentation

MSP432P4 DriverLib API Guide

MSP432P4 DriverLib User's Guide

What's new

  • This version of DriverLib has been updated to work with Rev C silicon and has an updated ROM table that links to fixed/new ROM functions.
  • Fixed various typos in the I2C code examples
  • Added code example for AES256 encryption by use of DMA
  • Changed control structure alignment in DMA examples to be 1024
  • Changed CRC32 code example to be more meaningful
  • Fixed minor typo in UART code examples/li>
  • Updated Timer_A PWM code example to actually perform real PWM
  • Various typos fixed in documentation

Release Information

MSP432 Driver Library is a collection of high level APIs that speed up software development for MSP432. The MSP432 Driver Library package includes API documentaion and examples to help you get started.
Driver or library

MSPDRIVERLIB DriverLib for MSP430 devices

Supported products & hardware
Download options

MSPDRIVERLIB DriverLib for MSP430 devices

close
Latest version
Version: 2.91.13.01
Release date: Feb 26, 2020

BSD Licensed Driver Library for MSP430

SHA-256 checksum

Documentation

MSP430 DriverLib MSP430F5xx_6xx API Guide

MSP430 DriverLib MSP430F5xx_6xx User's Guide

MSP430 DriverLib MSP430FR57xx API Guide

MSP430 DriverLib MSP430FR57xx User's Guide

MSP430 DriverLib MSP430FR5xx_6xx API Guide

MSP430 DriverLib MSP430FR5xx_6xx User's Guide

MSP430 DriverLib MSP430FR2xx_4xx API Guide

MSP430 DriverLib MSP430FR2xx_4xx User's Guide

MSP430 DriverLib MSP430i2xx API Guide

MSP430 DriverLib MSP430i2xx User's Guide

Release Information

MSP430 Driver Library is a collection of high level APIs that speed up software development for MSP430. The MSP430 Driver Library package includes API documentaion and examples to help you get started.

What's new

  • Update MSP430FR2xx_4xx IAR example projects to use correct code/data model
  • Remove GCC examples for MSP430FR2xx_4xx as ROM driverlib only supports CCS and IAR

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.